;
close
OGIO UTILITARIAN CARRY-ON SPINNER
SKU: YZ8792003BLK
$215.00

** THIS ITEM IS MADE TO ORDER, IT WILL SHIP IN 10-12 BUSINESS DAYS **

Hard shell body: 70/30 PC/ABS
Front panel: 1,680D poly
Top handle for quick grab and easy lifting
Zippered front pocket can be removed for easy decoration
Large main compartments with zippered mesh; one side has two slip pockets to separate items, the other side has a zippered mesh pocket
Side grab handle
8 spinning wheels for easy maneuvering and increased stability
Locking retractable handle
High-density O heat transfer
Dimensions: 22"h x 13.77"w x 10.2"d
Capacity: 2,319 cu. in./38 L
Weight: 7.98 lbs./3.61 kg
Carry-on size (check airline for specific carry-on dimensions)

close

×