;
close
NEW HIRE KIT
SKU: BZ2792005MLT
$62.59

*Note: Kits cannot ship expedited due to lithium battery. Can ONLY ship to US & Canada.

Welcome your new employee or intern in style. Send new team members a complete package of Rockwell Automation branded merchandise that shows your appreciation and reinforces their feeling of belonging in the Rockwell Automation culture. The full color branded box adds to the excitement and opens up to a welcome message from Blake Moret, CEO. Kit includes: Water Bottle, Power Bank, Meeting Ring Light, Journal and Stylus Pen.

Merchandise details:
- Jolt 20.9 oz double wall 18/8 stainless steel thermal bottle with copper vacuum insulation, threaded one-touch push-button lid, locking mechanism, drinking spout, spout cover, removable carrying strap, and powder coated finish.
- iTwist 5,000mAh Eco 8-in-1 Combo Charger provides an eco-conscious option for power banks. It's made of eco-friendly GRS material containing verified recycled content. The 5,000mAh battery is powerful enough to provide 2 full charges to most smartphones. Simply twist the wrap-around universal charging cable to switch from Lightning to Micro USB connector.
- Adjustable ring light providing low, medium and highlight settings to provide perfect lighting for video meetings, photos & videos. 36 Bright White LED Lights. Rechargeable Lithium Ion Battery. Durable And Shock Proof. Clips On To Most Devices. Compact Size For Easy Storage & Travel. Can Also Be Used As A Flashlight. Rechargeable. Features A Micro USB Input (Cord Included).
- SlimLine journal comes standard with 70 sheets of lined filler and a 40 point black paperboard back cover. With a black wire binding. 7" W x 10" H
- The Phoenix Softy features the popular soft-touch rubberized finish, which also coats the diamond-texture grip. Polished chrome accents, trim and clip create a sophisticated look. This modern, metal click-action pen has a slightly wider barrel than the traditional ballpoint pen. Black ink.

close