;
Welcome your new Intern in style. Send interns a complete package of Rockwell Automation branded merchandise that shows your appreciation and reinforces their feeling of belonging in the Rockwell Automation culture. Kit includes: Notebook/Pen Combo, Water Bottle, and Sticker Sheet all kitted in a Backpack.
Production information:
Sticker Sheet - 5 Permanent Stickers For Indoor Use. 5.5" W x 7" H.
Notebook with Pen - A durable spiral notebook and pen set designed for efficient, organized writing. The notebook features a hard cover made from recycled PU and FSC-certified 70g paper with 200 lined pages (100 sheets), complete with date feature for structured notes. 8.07 x 6.3 inches.
Water Bottle - 24 oz vacuum insulated bottle with Dual-function 2-in-1 lid allows easy switching between push-button chugging and flip-up sipping. Bottle constructed with 91% recycled 18/8 stainless steel liner and standard stainless steel outer & the main lid, handle, and nozzle crafted of recycled plastic for reduced impact on environment.
Double-wall vacuum insulation keeps beverages hot up to 8 hours and cold up to 48 hours.
Backpack – 300 denier polyester canvas, Spacious main compartment with organization panel, Dedicated padded laptop sleeve, Front zippered pocket Side mesh pockets, Padded air mesh shoulder straps, Padded back panel Luggage trolley pass through on back.
Laptop dimensions: 15""h x 12""w x 1""d; fits most 15"" laptops.