;
Welcome your new employee in style. Send new team members a complete package of Rockwell Automation branded merchandise that shows your appreciation and reinforces their feeling of belonging in the Rockwell Automation culture. Welcome letter included on inside cover of notebook. Kit includes: Notebook, Pen, Lanyard, and Water Bottle all kitted in a Backpack
• Utilize centralized PO for payment.
• North America Hiring Managers utilize centralized PO for payment. Reach out to Brenda Wencka with questions.
• Select UPS Ground as the approved shipping option.
• Manufacturing Associates are exempt from using the New Hire Welcome Kit centralized PO.
• Interns should receive the Intern Welcome Kit utilizing hiring manager cost center.
Production information:
Pen - made from recycled plastic (rABS) and features a unique stone painted finish. Black ink, 1.00mm tip
Lanyard - constructed out of soft polyester webbing, this 35" long lanyard provides unbelievable detail and clarity. 3/4" ribbon with breakaway attachment
Notebook - 5.25" x 8.25" softcover notebook with library quality smyth-sewn binding that allows the notebook lay perfectly flat! Complete with a soft-touch lamination, making the covers buttery soft, water resistant, and durable. Eco-friendly product.
Water Bottle - Recycled stainless-steel outer & inner, double wall construction for insulation of hot or cold liquids. Has a powder coated finish, screw on & spill-resistant sip through lid, push button to pop lid open, easy carry handle. Hand wash recommended.
Backpack - made with recycled PET, it features a 17" laptop compartment, two side mesh bottle pockets, a trolley sleeve, padded straps, and front zip compartments.
(19.5 x 12.5 x 4.5) inches